Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
560/134
ORDERNO
Article-number
560/134
WDAB
Wheel-Ø A x width B
134x15 mm
LC
Load capacity
145.0 kg
GD
Groove depth
9.0 mm
GW
Groove width
2.60 mm
HW
Hub width
17.0 mm
FL
Fixing lenght
10.0 mm
WB
Wheel bearing
1 Ball bearing
BD
Bore diameter
12.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices